MUK-PLK7S | SMALL POLE ADAPTER
Small Pole Adapter for Collar/Ring Mount (single sector); 3-sector down to 6” Pole OD; 4-Sector down to 8.5” Pole OD
Specifications
Product Classification
Product Type | Adapter collar |
General Specifications
Sectors, quantity | 1 |
Dimensions
Mounting Diameter 2, minimum | 215.900 mm | 8.5 in |
Mounting Diameter, minimum | 152.400 mm | 6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 10.709 kg | 23.61 lb |
Product Classification
Product Type | Adapter collar |
General Specifications
Sectors, quantity | 1 |
Dimensions
Mounting Diameter 2, minimum | 215.900 mm | 8.5 in |
Mounting Diameter, minimum | 152.400 mm | 6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 10.709 kg | 23.61 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse