Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VSRA-MM-B3

Base Product: MOUNT-REINFORCEMENT-KITS

Adjustable Monopole V-Stabilizer Kit 3- Sector with Ring mount - pipe not included

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Length 1625.600 mm | 64 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Stand-off Distance 1524 mm | 60 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Legs | Ring mount
Packaging quantity 1
Weight, net 65.771 kg | 145 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Length 1625.600 mm | 64 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Stand-off Distance 1524 mm | 60 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Legs | Ring mount
Packaging quantity 1
Weight, net 65.771 kg | 145 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification