VSRC-MM-1550
Base Product: MOUNT-REINFORCEMENT-KITS
Interlocking Channel V-Stabilizer™ for a Monopole - Adjustable from 34.5” to 57.5” Plus Vertical & Horizontal Adjustments
Specifications
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Length | 1460.500 mm | 57.5 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Legs | Ring mount |
Packaging quantity | 1 |
Weight, net | 162.182 kg | 357.55 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Length | 1460.500 mm | 57.5 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Legs | Ring mount |
Packaging quantity | 1 |
Weight, net | 162.182 kg | 357.55 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse