VZWSMART-MSK8 | UNIVERSAL ANGLE CORNER CONNECTION BRACKET
UNIVERSAL ANGLE CORNER CONNECTION BRACKET
Features and Benefits
Corner Bracket Support Kit, Mounts to Pipe up to 4-1/2”, Pipe/Corner Angle brace not included
Specifications
Product Classification
Product Type | Bracket kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Round member |
Pipe, quantity | 0 |
Dimensions
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 254 mm |
Stand-off Distance | 914.4 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Brackets |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Bracket kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Round member |
Pipe, quantity | 0 |
Dimensions
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 254 mm |
Stand-off Distance | 914.4 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Brackets |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse