VZWSMART-PLK10 | SUPPORT RAIL BRACING KIT - PIPE
SUPPORT RAIL BRACING KIT - PIPE
Features and Benefits
Monopole Platform Vertical Top Rail Reinforcement Kit (Pipe), One Sector Only. Attaches up to 4-1/2” OD horizontal & up to 6” square or 4-1/2" round support
Specifications
Product Classification
Product Type | Reinforcement kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Round member | Square support rail |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter 2, maximum | 152.400 mm | 6 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 254 mm |
Stand-off Distance | 914.4 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Legs |
Packaging quantity | 1 |
Weight, net | 62.596 kg | 138 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Reinforcement kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Round member | Square support rail |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter 2, maximum | 152.400 mm | 6 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 254 mm |
Stand-off Distance | 914.4 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Legs |
Packaging quantity | 1 |
Weight, net | 62.596 kg | 138 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse