VZWSMART-PLK7Q | 4-SIDED COLLAR MOUNT ASSEMBLY
4-SIDED COLLAR MOUNT ASSEMBLY
Features and Benefits
4-sector Collar / Ring Mount for 14” to 60" monopoles with 6” x 6” x 5/8” bolt pattern
Specifications
Product Classification
Product Type | Universal ring mount |
Ordering Note | CommScope® non-standard product |
General Specifications
Pipe, quantity | 0 |
Sectors, quantity | 4 |
Dimensions
Mounting Diameter, maximum | 1524.000 mm | 60 in |
Mounting Diameter, minimum | 355.600 mm | 14 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ring mount | Threaded rod |
Packaging quantity | 1 |
Weight, net | 74.652 kg | 164.58 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Universal ring mount |
Ordering Note | CommScope® non-standard product |
General Specifications
Pipe, quantity | 0 |
Sectors, quantity | 4 |
Dimensions
Mounting Diameter, maximum | 1524.000 mm | 60 in |
Mounting Diameter, minimum | 355.600 mm | 14 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ring mount | Threaded rod |
Packaging quantity | 1 |
Weight, net | 74.652 kg | 164.58 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse