Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

400BPNF-C-CR

Type N Female for CNT-400 braided cable

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Braided cable connector
Product Brand CNT® | ConQuest®

General Specifications

Body Style Straight
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface N Female
Outer Contact Attachment Method Crimp
Outer Contact Plating Trimetal

Dimensions

Width 15.87 mm | 0.625 in
Length 40 mm | 1.575 in
Diameter 16 mm | 0.63 in
Nominal Size 0.405 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss, typical 0.05 dB
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 1 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 0.25 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–3000 MHz 1.065 30.05
3000–6000 MHz 1.093 27.05

Mechanical Specifications

Connector Retention Tensile Force 330 N | 74.187 lbf
Connector Retention Torque 0.56 N-m | 4.956 in lb
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP65

Packaging and Weights

Weight, net 26.56 g | 0.059 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Product Type Braided cable connector
Product Brand CNT® | ConQuest®

General Specifications

Body Style Straight
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface N Female
Outer Contact Attachment Method Crimp
Outer Contact Plating Trimetal

Dimensions

Width 15.87 mm | 0.625 in
Length 40 mm | 1.575 in
Diameter 16 mm | 0.63 in
Nominal Size 0.405 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 1 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 0.25 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–3000 MHz 1.065 30.05
3000–6000 MHz 1.093 27.05

Mechanical Specifications

Connector Retention Tensile Force 330 N | 74.187 lbf
Connector Retention Torque 0.56 N-m | 4.956 in lb
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP65

Packaging and Weights

Weight, net 26.56 g | 0.059 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Specification

Product Specification