Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

245172

Base Product: COLD-SHRINK-SERIES

Cold shrink Kit for 51.05 mm (2.0 in) to 7.37 mm (0.29 in) connections

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Cold shrink kit
Product Brand HELIAX®
Ordering Note ANDREW® standard product (Global)

General Specifications

Application Provides additional moisture seal for cable connections
Color Black

Dimensions

Width 72.39 mm | 2.85 in
Length 330.2 mm | 13 in
Cable Diameter for Seal, maximum 51.05 mm | 2.010 in
Cable Diameter for Seal, minimum 7.37 mm | 0.29 in
Inner Diameter 69.85 mm | 2.75 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.6.0 | IEC 60529:2001, IP67 | MIL-STD-1344A, Method 1002

Packaging and Weights

Height, packed 299.72 mm | 11.8 in
Width, packed 81.28 mm | 3.2 in
Length, packed 81.28 mm | 3.2 in
Included One EPDM rubber tube | One sealing foam strip
Packaging quantity 1
Weight, gross 0.34 kg | 0.75 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Cold shrink kit
Product Brand HELIAX®
Ordering Note ANDREW® standard product (Global)

General Specifications

Application Provides additional moisture seal for cable connections
Color Black

Dimensions

Width 72.39 mm | 2.85 in
Length 330.2 mm | 13 in
Cable Diameter for Seal, maximum 51.05 mm | 2.010 in
Cable Diameter for Seal, minimum 7.37 mm | 0.29 in
Inner Diameter 69.85 mm | 2.75 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.6.0 | IEC 60529:2001, IP67 | MIL-STD-1344A, Method 1002

Packaging and Weights

Height, packed 299.72 mm | 11.8 in
Width, packed 81.28 mm | 3.2 in
Length, packed 81.28 mm | 3.2 in
Included One EPDM rubber tube | One sealing foam strip
Packaging quantity 1
Weight, gross 0.34 kg | 0.75 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant