2H-33A-R2
4-port multibeam antenna, 4x 1695–2400 MHz, 2x 38° HPBW, 2x RET
Features and Benefits
- Enhances network capacity through six sectors site application with only three antenna faces
- Maximizes frequency spectrum utilization to increase Average Revenue Per User (ARPU)
- Reduces antenna count to minimize Cap-Ex and Op-Ex costs
- High gain with excellent sector edge roll-off and azimuth sidelobe suppression
- Each antenna downtilt can be independently adjusted for greater flexibility in network optimization
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 17.6 kg | 38.801 lb |
Array Layout
Click on image to enlarge. |
Beams Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2400 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 |
Gain, dBi | 19.1 | 19.6 | 19.9 | 19.1 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 38 | 36 | 34 | 30 |
Beamwidth, Vertical, degrees | 7.5 | 7 | 6.5 | 5.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 20 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 34 | 37 | 37 | 30 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 16 | 16 | 16 | 16 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 221.0 N @ 150 km/h (49.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 185.0 N @ 150 km/h (41.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 469.0 N @ 150 km/h (105.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 447 mm | 17.598 in |
Depth, packed | 354 mm | 13.937 in |
Length, packed | 1544 mm | 60.787 in |
Weight, gross | 30 kg | 66.139 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 17.6 kg | 38.801 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2400 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 |
Gain, dBi | 19.1 | 19.6 | 19.9 | 19.1 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 38 | 36 | 34 | 30 |
Beamwidth, Vertical, degrees | 7.5 | 7 | 6.5 | 5.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 20 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 34 | 37 | 37 | 30 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 16 | 16 | 16 | 16 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 221.0 N @ 150 km/h (49.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 185.0 N @ 150 km/h (41.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 469.0 N @ 150 km/h (105.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 447 mm | 17.598 in |
Depth, packed | 354 mm | 13.937 in |
Length, packed | 1544 mm | 60.787 in |
Weight, gross | 30 kg | 66.139 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse