2NN2H4-33B-R6B
24-Port antenna, 8 x 698-896 MHz, 16 x 1710-2400 MHz, 33° HPBW, 6 x RETs, 4x SBTs, 6ft Length
Features and Benefits
- Provides 4 ports per beam for low band and 8 ports per beam for mid band
- Twin beam patterns are optimized for minimum beam crossover providing for improved 4G and 5G data throughput
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 16 |
RF Connector Quantity, low band | 8 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 4 female | 4 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 17 | Port 5 | Port 9 |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1828 mm | 71.969 in |
Net Weight, antenna only | 59.5 kg | 131.175 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1710 – 2400 MHz |
Polarization | ±45° |
Total Input Power, maximum | 2,000 W @ 50 °C |
Electrical Specifications
R1-R4 | R1-R4 | Y1-Y8 | Y1-Y8 | Y1-Y8 | Y1-Y8 | |
Frequency Band, MHz | 698–806 | 824–896 | 1710–1880 | 1850–1990 | 1920–2200 | 2300–2400 |
RF Port | 1-8 | 1-8 | 9-24 | 9-24 | 9-24 | 9-24 |
Gain, dBi | 14.0 | 14.6 | 16.2 | 17.1 | 17.9 | 18.4 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 41 | 37 | 34 | 33 | 30 | 28 |
Beamwidth, Vertical, degrees | 25 | 22.4 | 10.2 | 9.3 | 8.7 | 7.7 |
Beam Tilt, degrees | 2–20 | 2–20 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 18 | 15 | 16 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 27 | 30 | 31 | 34 | 32 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 715.0 N @ 150 km/h (160.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 911.0 N @ 150 km/h (204.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 446.0 N @ 150 km/h (100.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 387 mm | 15.236 in |
Length, packed | 1982 mm | 78.032 in |
Weight, gross | 80 kg | 176.370 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 16 |
RF Connector Quantity, low band | 8 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 4 female | 4 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 17 | Port 5 | Port 9 |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1828 mm | 71.969 in |
Net Weight, antenna only | 59.5 kg | 131.175 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1710 – 2400 MHz |
Polarization | ±45° |
Total Input Power, maximum | 2,000 W @ 50 °C |
Electrical Specifications
R1-R4 | R1-R4 | Y1-Y8 | Y1-Y8 | Y1-Y8 | Y1-Y8 | |
Frequency Band, MHz | 698–806 | 824–896 | 1710–1880 | 1850–1990 | 1920–2200 | 2300–2400 |
RF Port | 1-8 | 1-8 | 9-24 | 9-24 | 9-24 | 9-24 |
Gain, dBi | 14.0 | 14.6 | 16.2 | 17.1 | 17.9 | 18.4 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 41 | 37 | 34 | 33 | 30 | 28 |
Beamwidth, Vertical, degrees | 25 | 22.4 | 10.2 | 9.3 | 8.7 | 7.7 |
Beam Tilt, degrees | 2–20 | 2–20 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 18 | 15 | 16 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 27 | 30 | 31 | 34 | 32 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 715.0 N @ 150 km/h (160.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 911.0 N @ 150 km/h (204.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 446.0 N @ 150 km/h (100.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 387 mm | 15.236 in |
Length, packed | 1982 mm | 78.032 in |
Weight, gross | 80 kg | 176.370 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse