CCV4PX310.11R-C3
12-port sector antenna, 4x 790–960 and 8x 1695–2690 MHz, 65° HPBW, 6x RET with manual override. Bands cascaded SRET.
Specifications
Features and Benefits
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2720 mm | 107.087 in |
Net Weight, without mounting kit | 54 kg | 119.049 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. | |
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–862 | 880–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.8 | 16.4 | 16.7 | 16.8 | 17.4 | 18.1 | 18.1 |
Beamwidth, Horizontal, degrees | 73 | 62 | 63 | 66 | 67 | 62 | 64 |
Beamwidth, Vertical, degrees | 8.9 | 8.1 | 7.6 | 7 | 6.6 | 5.5 | 5.2 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 | -22 | -22 | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 35 | 34 | 33 | 38 | 39 | 39 | 41 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,085.0 N @ 150 km/h (243.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 380.0 N @ 150 km/h (85.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,404.0 N @ 150 km/h (315.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 893.0 N @ 150 km/h (200.8 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 312 mm | 12.283 in |
Length, packed | 2906 mm | 114.41 in |
Weight, gross | 78.8 kg | 173.724 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2720 mm | 107.087 in |
Net Weight, without mounting kit | 54 kg | 119.049 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–862 | 880–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.8 | 16.4 | 16.7 | 16.8 | 17.4 | 18.1 | 18.1 |
Beamwidth, Horizontal, degrees | 73 | 62 | 63 | 66 | 67 | 62 | 64 |
Beamwidth, Vertical, degrees | 8.9 | 8.1 | 7.6 | 7 | 6.6 | 5.5 | 5.2 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 | -22 | -22 | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 35 | 34 | 33 | 38 | 39 | 39 | 41 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,085.0 N @ 150 km/h (243.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 380.0 N @ 150 km/h (85.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,404.0 N @ 150 km/h (315.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 893.0 N @ 150 km/h (200.8 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 312 mm | 12.283 in |
Length, packed | 2906 mm | 114.41 in |
Weight, gross | 78.8 kg | 173.724 lb |
Click on image to enlarge. |
Click on image to enlarge. | |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse