DBXDH-6565B-VTM | DBXDH-6565B-A2M
4-port sector antenna, 2x 790–960 and 2x 1710–2180 MHz, 65° HPBW, RET compatible
Specifications
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | DBXDH-6565B-A2M |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1998 mm | 78.661 in |
Net Weight, without mounting kit | 22.8 kg | 50.265 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 15.8 | 16.7 | 18.7 | 18.6 | 18.3 |
Beamwidth, Horizontal, degrees | 68 | 65 | 63 | 62 | 62 |
Beamwidth, Vertical, degrees | 10 | 9.3 | 5.2 | 5 | 4.8 |
Beam Tilt, degrees | 2–12 | 2–12 | 1–8 | 1–8 | 1–8 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 28 | 29 | 33 | 32 | 31 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 37 | 35 | 40 | 40 | 40 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 500 | 500 | 400 | 400 | 400 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 681.0 N @ 150 km/h (153.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 216.0 N @ 150 km/h (48.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 800.0 N @ 150 km/h (179.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 411 mm | 16.181 in |
Depth, packed | 284 mm | 11.181 in |
Length, packed | 2314 mm | 91.102 in |
Weight, gross | 35 kg | 77.162 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | DBXDH-6565B-A2M |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1998 mm | 78.661 in |
Net Weight, without mounting kit | 22.8 kg | 50.265 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 15.8 | 16.7 | 18.7 | 18.6 | 18.3 |
Beamwidth, Horizontal, degrees | 68 | 65 | 63 | 62 | 62 |
Beamwidth, Vertical, degrees | 10 | 9.3 | 5.2 | 5 | 4.8 |
Beam Tilt, degrees | 2–12 | 2–12 | 1–8 | 1–8 | 1–8 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 28 | 29 | 33 | 32 | 31 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 37 | 35 | 40 | 40 | 40 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 500 | 500 | 400 | 400 | 400 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 681.0 N @ 150 km/h (153.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 216.0 N @ 150 km/h (48.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 800.0 N @ 150 km/h (179.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 411 mm | 16.181 in |
Depth, packed | 284 mm | 11.181 in |
Length, packed | 2314 mm | 91.102 in |
Weight, gross | 35 kg | 77.162 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse