EGHTV65B-F-C3-5XR
10-port sector antenna, 2x 694–862, 2x 880–960, 2x 1695-2180, 2x 2490-2690 and 2x 1695–2690 MHz, 65° HPBW, 5x RET. Low band (LB) and one high (HB1/HB2) band arrays are diplexed at the element level.
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 30 kg | 66.139 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1695 – 2180 MHz | 1695 – 2690 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
LB | LB | HB1 | HB1 | HB2 | HB3 | HB3 | HB3 | |
Frequency Band, MHz | 694–862 | 880–960 | 1920–2180 | 1695–1920 | 2490–2690 | 1920–2180 | 2300–2690 | 1695–1920 |
Gain, dBi | 15.1 | 15.5 | 18.0 | 17.7 | 18.3 | 18.8 | 19.2 | 18.1 |
Beamwidth, Horizontal, degrees | 66 | 63 | 64 | 62 | 64 | 64 | 62 | 62 |
Beamwidth, Vertical, degrees | 11.7 | 9.9 | 4.9 | 5.5 | 4.1 | 4.9 | 4.2 | 5.5 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 19 | 17 | 17 | 21 | 17 | 19 | 16 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 35 | 31 | 30 | 37 | 36 | 32 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 200 | 250 | 200 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1975 mm | 77.756 in |
Weight, gross | 43.5 kg | 95.901 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 30 kg | 66.139 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1695 – 2180 MHz | 1695 – 2690 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
LB | LB | HB1 | HB1 | HB2 | HB3 | HB3 | HB3 | |
Frequency Band, MHz | 694–862 | 880–960 | 1920–2180 | 1695–1920 | 2490–2690 | 1920–2180 | 2300–2690 | 1695–1920 |
Gain, dBi | 15.1 | 15.5 | 18.0 | 17.7 | 18.3 | 18.8 | 19.2 | 18.1 |
Beamwidth, Horizontal, degrees | 66 | 63 | 64 | 62 | 64 | 64 | 62 | 62 |
Beamwidth, Vertical, degrees | 11.7 | 9.9 | 4.9 | 5.5 | 4.1 | 4.9 | 4.2 | 5.5 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 19 | 17 | 17 | 21 | 17 | 19 | 16 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 35 | 31 | 30 | 37 | 36 | 32 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 200 | 250 | 200 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1975 mm | 77.756 in |
Weight, gross | 43.5 kg | 95.901 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse