HBX-6516DS-VTM | HBX-6516DS-A1M
2-port sector antenna, 2x 1710–2180 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Superior azimuth tracking and pattern symmetry to minimize any sector overlap
- Rugged, reliable design with excellent passive intermodulation suppression
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBX-6516DS-A1M |
Dimensions
Width | 166 mm | 6.535 in |
Depth | 83 mm | 3.268 in |
Length | 1306 mm | 51.417 in |
Net Weight, without mounting kit | 4.7 kg | 10.362 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 17.4 | 17.6 | 17.8 |
Beamwidth, Horizontal, degrees | 66 | 64 | 66 |
Beamwidth, Vertical, degrees | 7.4 | 6.9 | 6.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 19 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 35 | 35 | 35 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 257.0 N @ 150 km/h (57.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 67.0 N @ 150 km/h (15.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 310.0 N @ 150 km/h (69.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 277 mm | 10.906 in |
Depth, packed | 188 mm | 7.402 in |
Length, packed | 1442 mm | 56.772 in |
Weight, gross | 11.5 kg | 25.353 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBX-6516DS-A1M |
Dimensions
Width | 166 mm | 6.535 in |
Depth | 83 mm | 3.268 in |
Length | 1306 mm | 51.417 in |
Net Weight, without mounting kit | 4.7 kg | 10.362 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 17.4 | 17.6 | 17.8 |
Beamwidth, Horizontal, degrees | 66 | 64 | 66 |
Beamwidth, Vertical, degrees | 7.4 | 6.9 | 6.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 19 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 35 | 35 | 35 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 257.0 N @ 150 km/h (57.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 67.0 N @ 150 km/h (15.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 310.0 N @ 150 km/h (69.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 277 mm | 10.906 in |
Depth, packed | 188 mm | 7.402 in |
Length, packed | 1442 mm | 56.772 in |
Weight, gross | 11.5 kg | 25.353 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse