HHTTV-65A-R3
10-Port Antenna, 4x 1695–2200 (HB1), 4x 2490-2690 (HB2) and 2x 1695-2690 (HB3) MHz, 65° horizontal beamwidth, 3x Internal RET
Specifications
Features and Benefits
- Provides a future-ready antenna solution with flexibility to reassign antenna, for example GSM 1800 service to 2.6GHz LTE at a later date
- One RET for H-bands, one RET for T-bands, one RET for V-band
- Excellent for 4x MIMO applications and maximizing capacity
- Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Internal RET | High band (3) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 504 mm | 19.843 in |
Depth | 118 mm | 4.646 in |
Length | 1322 mm | 52.047 in |
Net Weight, without mounting kit | 21 kg | 46.297 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2180 MHz | 1695 – 2690 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W @ 50 °C |
Electrical Specifications
HB1 | HB1 | HB2 | HB3 | HB3 | HB3 | |
Frequency Band, MHz | 1695–1880 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2180 | 2490–2690 |
Gain, dBi | 16.7 | 17.2 | 17.2 | 17.2 | 17.7 | 17.5 |
Beamwidth, Horizontal, degrees | 63 | 63 | 58 | 62 | 65 | 60 |
Beamwidth, Vertical, degrees | 7.5 | 6.6 | 5.5 | 7.4 | 6.5 | 5.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 20 | 21 | 17 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 33 | 33 | 32 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 300 | 300 | 250 |
Mechanical Specifications
Mechanical Tilt Range | 0°–19° |
Wind Loading @ Velocity, frontal | 855.0 N @ 150 km/h (192.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 141.0 N @ 150 km/h (31.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 872.0 N @ 150 km/h (196.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 613 mm | 24.134 in |
Depth, packed | 226 mm | 8.898 in |
Length, packed | 1450 mm | 57.087 in |
Weight, gross | 29.4 kg | 64.816 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Internal RET | High band (3) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 504 mm | 19.843 in |
Depth | 118 mm | 4.646 in |
Length | 1322 mm | 52.047 in |
Net Weight, without mounting kit | 21 kg | 46.297 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2180 MHz | 1695 – 2690 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W @ 50 °C |
Electrical Specifications
HB1 | HB1 | HB2 | HB3 | HB3 | HB3 | |
Frequency Band, MHz | 1695–1880 | 1920–2200 | 2490–2690 | 1695–1920 | 1920–2180 | 2490–2690 |
Gain, dBi | 16.7 | 17.2 | 17.2 | 17.2 | 17.7 | 17.5 |
Beamwidth, Horizontal, degrees | 63 | 63 | 58 | 62 | 65 | 60 |
Beamwidth, Vertical, degrees | 7.5 | 6.6 | 5.5 | 7.4 | 6.5 | 5.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 20 | 21 | 17 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 33 | 33 | 32 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 300 | 300 | 250 |
Mechanical Specifications
Mechanical Tilt Range | 0°–19° |
Wind Loading @ Velocity, frontal | 855.0 N @ 150 km/h (192.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 141.0 N @ 150 km/h (31.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 872.0 N @ 150 km/h (196.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 613 mm | 24.134 in |
Depth, packed | 226 mm | 8.898 in |
Length, packed | 1450 mm | 57.087 in |
Weight, gross | 29.4 kg | 64.816 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse