LDX-9013DS-VTM
2-port sector antenna, 2x 790–960 MHz, 90° HPBW, RET compatible
Specifications
Features and Benefits
- Smallest profile, high gain, 90°, DualPol® antenna with significant wind load reduction
- Rugged, reliable design with excellent passive intermodulation suppression
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 225 mm | 8.858 in |
Depth | 164 mm | 6.457 in |
Length | 1831 mm | 72.087 in |
Net Weight, without mounting kit | 12 kg | 26.455 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 |
Gain, dBi | 14.7 | 15.1 |
Beamwidth, Horizontal, degrees | 89 | 89 |
Beamwidth, Vertical, degrees | 11.2 | 10.5 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 14 | 13 |
Front-to-Back Ratio at 180°, dB | 25 | 27 |
CPR at Boresight, dB | 20 | 19 |
CPR at Sector, dB | 13 | 13 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 392.0 N @ 150 km/h (88.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 367.0 N @ 150 km/h (82.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 692.0 N @ 150 km/h (155.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 364 mm | 14.331 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 2151 mm | 84.685 in |
Weight, gross | 24.7 kg | 54.454 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 225 mm | 8.858 in |
Depth | 164 mm | 6.457 in |
Length | 1831 mm | 72.087 in |
Net Weight, without mounting kit | 12 kg | 26.455 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 |
Gain, dBi | 14.7 | 15.1 |
Beamwidth, Horizontal, degrees | 89 | 89 |
Beamwidth, Vertical, degrees | 11.2 | 10.5 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 14 | 13 |
Front-to-Back Ratio at 180°, dB | 25 | 27 |
CPR at Boresight, dB | 20 | 19 |
CPR at Sector, dB | 13 | 13 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 392.0 N @ 150 km/h (88.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 367.0 N @ 150 km/h (82.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 692.0 N @ 150 km/h (155.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 364 mm | 14.331 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 2151 mm | 84.685 in |
Weight, gross | 24.7 kg | 54.454 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse