LLPX310R-V1
4-port sector antenna, 4x 2300–2700 MHz, 65° HPBW, 2x RET with manual override
Features and Benefits
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Polyester fiberglass pultrusion |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 115 mm | 4.528 in |
Length | 1077 mm | 42.402 in |
Net Weight, without mounting kit | 13 kg | 28.660 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2300 – 2700 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 2300–2500 | 2500–2700 |
Gain, dBi | 17.2 | 17.8 |
Beamwidth, Horizontal, degrees | 65 | 63 |
Beamwidth, Vertical, degrees | 7 | 6.5 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 30 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 450.0 N @ 160 km/h (101.2 lbf @ 160 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 366 mm | 14.409 in |
Depth, packed | 213 mm | 8.386 in |
Length, packed | 1260 mm | 49.606 in |
Weight, gross | 21.5 kg | 47.399 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Polyester fiberglass pultrusion |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 115 mm | 4.528 in |
Length | 1077 mm | 42.402 in |
Net Weight, without mounting kit | 13 kg | 28.660 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2300 – 2700 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 2300–2500 | 2500–2700 |
Gain, dBi | 17.2 | 17.8 |
Beamwidth, Horizontal, degrees | 65 | 63 |
Beamwidth, Vertical, degrees | 7 | 6.5 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 30 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 450.0 N @ 160 km/h (101.2 lbf @ 160 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 366 mm | 14.409 in |
Depth, packed | 213 mm | 8.386 in |
Length, packed | 1260 mm | 49.606 in |
Weight, gross | 21.5 kg | 47.399 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Information
Product Compliance Documentation
Product Information
Other Ways to Browse