RRVV2VV-6533B-R8
16-port sector/multibeam antenna 4x 694–960 MHz, 4x 1695-2690 MHz 65° HPBW and 8x 1710–2690 MHz 2x 2-Beam 33°HPBW, 8x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
Specifications
General Specifications
Antenna Type | DualPol® multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (6) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 46 kg | 101.413 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2300–2690 | 1710–2180 | 2300–2690 |
Gain, dBi | 14.6 | 14.9 | 15.2 | 16.9 | 18.6 | 18.2 | 19.0 |
Beam Centers, Horizontal, degrees | ±27 | ±23 | |||||
Beamwidth, Horizontal, degrees | 75 | 66 | 65 | 72 | 56 | 34 | 27 |
Beamwidth, Vertical, degrees | 11.4 | 10.1 | 9.4 | 6.3 | 5.1 | 8 | 6.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 15 | 21 | 21 | 16 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 29 | 34 | 34 | 37 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 17 | 17 | |||||
VSWR | Return loss, dB | 1.5 | 14.5 | 1.5 | 14.5 | 1.5 | 14.5 | 1.5 | 14.5 | 1.5 | 14.5 | 1.5 | 14.5 | 1.5 | 14.5 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 150 | 200 | 150 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.68 m² | 7.319 ft² |
Effective Projective Area (EPA), lateral | 0.21 m² | 2.260 ft² |
Wind Loading @ Velocity, frontal | 728.0 N @ 150 km/h (163.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 223.0 N @ 150 km/h (50.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 873.0 N @ 150 km/h (196.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 501.0 N @ 150 km/h (112.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 61.4 kg | 135.364 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | DualPol® multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (6) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 46 kg | 101.413 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2300–2690 | 1710–2180 | 2300–2690 |
Gain, dBi | 14.6 | 14.9 | 15.2 | 16.9 | 18.6 | 18.2 | 19.0 |
Beam Centers, Horizontal, degrees | ±27 | ±23 | |||||
Beamwidth, Horizontal, degrees | 75 | 66 | 65 | 72 | 56 | 34 | 27 |
Beamwidth, Vertical, degrees | 11.4 | 10.1 | 9.4 | 6.3 | 5.1 | 8 | 6.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 15 | 21 | 21 | 16 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 29 | 34 | 34 | 37 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 17 | 17 | |||||
VSWR | Return loss, dB | 1.5 | 14.5 | 1.5 | 14.5 | 1.5 | 14.5 | 1.5 | 14.5 | 1.5 | 14.5 | 1.5 | 14.5 | 1.5 | 14.5 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 150 | 200 | 150 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.68 m² | 7.319 ft² |
Effective Projective Area (EPA), lateral | 0.21 m² | 2.260 ft² |
Wind Loading @ Velocity, frontal | 728.0 N @ 150 km/h (163.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 223.0 N @ 150 km/h (50.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 873.0 N @ 150 km/h (196.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 501.0 N @ 150 km/h (112.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 61.4 kg | 135.364 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse