RVV-65M-R3VB
6-port sector antenna, 2x 698-960, 4x1710-2690 MHz, 65° HPBW, 3x RET
Features and Benefits
- 3 Independent Arrays (1 Low band and 2 high bands) in a single radome housing with small formfactor
- Symmetrical high band arrays with consistent electrical performance
- Excellent RF pattern control – over the full operating band and tilt range for desired coverage and interference containment
- Pluggable RET with retractable tilt scale
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 397 mm | 15.630 in |
Depth | 157 mm | 6.181 in |
Length | 997 mm | 39.252 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W |
Electrical Specifications
Frequency Band, MHz | 698–787 | 783–806 | 806–960 | 1710–1880 | 1850–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 12.8 | 13.2 | 14.1 | 14.8 | 14.8 | 15.5 | 16.2 | 16.5 |
Beamwidth, Horizontal, degrees | 67 | 64 | 62 | 70 | 70 | 67 | 62 | 61 |
Beamwidth, Vertical, degrees | 23.4 | 21.7 | 19.5 | 12.7 | 12 | 11.4 | 10.3 | 9.6 |
Beam Tilt, degrees | 3–16 | 3–16 | 3–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 18 | 19 | 17 | 18 | 18 | 20 | 19 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 26 | 28 | 28 | 27 | 28 | 29 | 30 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 247.0 N @ 150 km/h (55.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 140.0 N @ 150 km/h (31.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 492 mm | 19.370 in |
Depth, packed | 277 mm | 10.906 in |
Length, packed | 1177 mm | 46.339 in |
Weight, gross | 20.4 kg | 44.974 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 397 mm | 15.630 in |
Depth | 157 mm | 6.181 in |
Length | 997 mm | 39.252 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W |
Electrical Specifications
Frequency Band, MHz | 698–787 | 783–806 | 806–960 | 1710–1880 | 1850–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 12.8 | 13.2 | 14.1 | 14.8 | 14.8 | 15.5 | 16.2 | 16.5 |
Beamwidth, Horizontal, degrees | 67 | 64 | 62 | 70 | 70 | 67 | 62 | 61 |
Beamwidth, Vertical, degrees | 23.4 | 21.7 | 19.5 | 12.7 | 12 | 11.4 | 10.3 | 9.6 |
Beam Tilt, degrees | 3–16 | 3–16 | 3–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 18 | 19 | 17 | 18 | 18 | 20 | 19 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 26 | 28 | 28 | 27 | 28 | 29 | 30 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 247.0 N @ 150 km/h (55.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 140.0 N @ 150 km/h (31.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 492 mm | 19.370 in |
Depth, packed | 277 mm | 10.906 in |
Length, packed | 1177 mm | 46.339 in |
Weight, gross | 20.4 kg | 44.974 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse