TTTT90AP-1XR
8-port sector Planar Array Antenna, 2496–2690 MHz, 90° HPBW, 1x RET
Specifications
Features and Benefits
- Excellent solution for site sharing and maximizing capacity
- Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
- MIMO ready
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Calibration Connector Interface | N Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.1-9.5 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 1610 mm | 63.386 in |
Net Weight, without mounting kit | 15.5 kg | 34.172 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2496 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications, Broadcast 65°
Beamwidth, Horizontal | 68 ° |
Beamwidth, Vertical | 5 ° |
Beamwidth, Vertical Tolerance | ±0.5° |
CPR at Boresight | 17 dB |
Front-to-Back Total Power at 180° ± 30° | 32 dB |
Gain | 18 dBi |
Fill | -21 dB |
Electrical Specifications, Single Column
Beamwidth, Horizontal | 96 ° |
Beamwidth, Vertical | 4.7 ° |
Beamwidth, Vertical Tolerance | ±0.25° |
CPR at Boresight | 15 dB |
CPR at Sector | 13 dB |
Front-to-Back Total Power at 180° ± 30° | 30 dB |
Gain | 17.2 dBi |
Input per Port, maximum | 250 W |
USLS at Main Beam up to +10° | 18 dB |
Beam Forming Weights
Click on image to enlarge. |
Electrical Specifications
Frequency Band, MHz | 2496–2690 |
Gain, dBi | 17.8 |
Beamwidth, Horizontal, degrees | 96 |
Beamwidth, Vertical, degrees | 4.7 |
Beam Tilt, degrees | 0–8 |
USLS, typical, dB | 18 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 |
CPR at 3 dB Horizontal Beamwidth, dB | 14.000000 |
Isolation, Cross Polarization, dB | 25 |
VSWR | Return loss, dB | 1.45 | 14.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -143 |
Input Power per Port, maximum, watts | 250 |
Mechanical Specifications
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 559.0 N @ 150 km/h (125.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 114.0 N @ 150 km/h (25.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 677.0 N @ 150 km/h (152.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 257 mm | 10.118 in |
Length, packed | 1740 mm | 68.504 in |
Weight, gross | 23.3 kg | 51.368 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Calibration Connector Interface | N Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.1-9.5 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 1610 mm | 63.386 in |
Net Weight, without mounting kit | 15.5 kg | 34.172 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2496 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications, Broadcast 65°
Beamwidth, Horizontal | 68 ° |
Beamwidth, Vertical | 5 ° |
Beamwidth, Vertical Tolerance | ±0.5° |
CPR at Boresight | 17 dB |
Front-to-Back Total Power at 180° ± 30° | 32 dB |
Gain | 18 dBi |
Fill | -21 dB |
Electrical Specifications, Single Column
Beamwidth, Horizontal | 96 ° |
Beamwidth, Vertical | 4.7 ° |
Beamwidth, Vertical Tolerance | ±0.25° |
CPR at Boresight | 15 dB |
CPR at Sector | 13 dB |
Front-to-Back Total Power at 180° ± 30° | 30 dB |
Gain | 17.2 dBi |
Input per Port, maximum | 250 W |
USLS at Main Beam up to +10° | 18 dB |
Electrical Specifications
Frequency Band, MHz | 2496–2690 |
Gain, dBi | 17.8 |
Beamwidth, Horizontal, degrees | 96 |
Beamwidth, Vertical, degrees | 4.7 |
Beam Tilt, degrees | 0–8 |
USLS, typical, dB | 18 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 |
CPR at 3 dB Horizontal Beamwidth, dB | 14.000000 |
Isolation, Cross Polarization, dB | 25 |
VSWR | Return loss, dB | 1.45 | 14.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -143 |
Input Power per Port, maximum, watts | 250 |
Mechanical Specifications
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 559.0 N @ 150 km/h (125.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 114.0 N @ 150 km/h (25.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 677.0 N @ 150 km/h (152.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 257 mm | 10.118 in |
Length, packed | 1740 mm | 68.504 in |
Weight, gross | 23.3 kg | 51.368 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse