AEKTMNT-N1
Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members.
Features and Benefits
- Required for installing an ANDREW AEKT-N1 Antenna Enclosure Kit
- Includes 2 sets of brackets and clamps to mount AEKT-N1 to a suitable round member / pole
- Includes 2 sets of brackets to install a compatible Nokia mMIMO Active Antenna (MAA) in the AEKT-N1 Antenna Enclosure
Specifications
Product Classification
Product Type | Pipe mounting kit |
Dimensions
Weight, net | 8.8 kg | 19.401 lb |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 9.4 kg | 20.723 lb |
Product Classification
Product Type | Pipe mounting kit |
Dimensions
Weight, net | 8.8 kg | 19.401 lb |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 9.4 kg | 20.723 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse