ASP617
Universal Crossover Clamp for 1 - 2.9 in (25.4 - 73.0 mm) OD round members
Specifications
Product Classification
Product Type | Mounting clamp kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 73.7 mm | 2.902 in |
Compatible Diameter, minimum | 25.4 mm | 1 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Plate | U-bolts |
Packaging quantity | 1 |
Weight, gross | 2.7 kg | 5.952 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Mounting clamp kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 73.7 mm | 2.902 in |
Compatible Diameter, minimum | 25.4 mm | 1 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Plate | U-bolts |
Packaging quantity | 1 |
Weight, gross | 2.7 kg | 5.952 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse