CMAX-DMF-CPUSEI53
Low PIM Directional MIMO In-Building Antenna, 698–960 MHz and 1710–2700 MHz
Specifications
Specifications
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Polarization | ±45° |
Color | White |
Number of Ports | 2 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ABS, UV resistant |
RF Connector Interface | N Female |
Dimensions
Width | 210 mm | 8.268 in |
Depth | 72 mm | 2.835 in |
Length | 318 mm | 12.52 in |
Pigtail Length | 450 mm | 17.717 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1710–2200 | 2200–2700 |
Gain, dBi | 6.4 | 7.2 | 7.8 | 7.6 |
Beamwidth, Horizontal, degrees | 75 | 68 | 74 | 67 |
Beamwidth, Vertical, degrees | 78 | 62 | 62 | 69 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 15 | 19 | 22 | 25 |
Isolation, Cross Polarization, dB | 22 | 22 | 22 | 22 |
VSWR | Return loss, dB | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 225 mm | 8.858 in |
Depth, packed | 90 mm | 3.543 in |
Length, packed | 405 mm | 15.945 in |
Included | Mounting bracket |
Weight, gross | 1.3 kg | 2.866 lb |
Weight, net | 1 kg | 2.205 lb |
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Polarization | ±45° |
Color | White |
Number of Ports | 2 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ABS, UV resistant |
RF Connector Interface | N Female |
Dimensions
Width | 210 mm | 8.268 in |
Depth | 72 mm | 2.835 in |
Length | 318 mm | 12.52 in |
Pigtail Length | 450 mm | 17.717 in |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1710–2200 | 2200–2700 |
Gain, dBi | 6.4 | 7.2 | 7.8 | 7.6 |
Beamwidth, Horizontal, degrees | 75 | 68 | 74 | 67 |
Beamwidth, Vertical, degrees | 78 | 62 | 62 | 69 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 15 | 19 | 22 | 25 |
Isolation, Cross Polarization, dB | 22 | 22 | 22 | 22 |
VSWR | Return loss, dB | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 225 mm | 8.858 in |
Depth, packed | 90 mm | 3.543 in |
Length, packed | 405 mm | 15.945 in |
Included | Mounting bracket |
Weight, gross | 1.3 kg | 2.866 lb |
Weight, net | 1 kg | 2.205 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse