CMAX-HM4-60-I53
Base Product: DIRECTIONAL-ANTENNAS
Cell-Max™ Low PIM Directional High Capacity Venue Over the Head (4x4 MIMO) Antenna, 1695–2700, 3300-4200 MHz
Specifications
Product Classification
Product Type | Over-the-head stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 4x4 |
Polarization | ±45° |
Color | Light Gray (RAL 7035) |
Number of Ports | 4 |
Radome Material | PVC |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 164 mm | 6.457 in |
Depth | 115 mm | 4.528 in |
Length | 426 mm | 16.772 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 1695 – 2700 MHz | 3300 – 4200 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 1695–2200 | 2200–2700 | 3300–4200 |
Gain, dBi | 8.9 | 8.9 | 8.7 |
Beamwidth, Horizontal, degrees | 63 | 64 | 60 |
Beamwidth, Vertical, degrees | 64 | 64 | 60 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 22 | 22 | 20 |
Isolation, Cross Polarization, dB | 22 | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Width, packed | 350 mm | 13.78 in |
Depth, packed | 190 mm | 7.48 in |
Length, packed | 470 mm | 18.504 in |
Included | Mounting bracket |
Net Weight, with mounting kit | 4.5 kg | 9.921 lb |
Packaging quantity | 1 |
Weight, gross | 5.5 kg | 12.125 lb |
Weight, net | 2.6 kg | 5.732 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Over-the-head stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 4x4 |
Polarization | ±45° |
Color | Light Gray (RAL 7035) |
Number of Ports | 4 |
Radome Material | PVC |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 164 mm | 6.457 in |
Depth | 115 mm | 4.528 in |
Length | 426 mm | 16.772 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 1695 – 2700 MHz | 3300 – 4200 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 1695–2200 | 2200–2700 | 3300–4200 |
Gain, dBi | 8.9 | 8.9 | 8.7 |
Beamwidth, Horizontal, degrees | 63 | 64 | 60 |
Beamwidth, Vertical, degrees | 64 | 64 | 60 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 22 | 22 | 20 |
Isolation, Cross Polarization, dB | 22 | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Width, packed | 350 mm | 13.78 in |
Depth, packed | 190 mm | 7.48 in |
Length, packed | 470 mm | 18.504 in |
Included | Mounting bracket |
Net Weight, with mounting kit | 4.5 kg | 9.921 lb |
Packaging quantity | 1 |
Weight, gross | 5.5 kg | 12.125 lb |
Weight, net | 2.6 kg | 5.732 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse