55001-229
Base Product: WAVEGUIDE-PRESSURE-WINDOW
Pressure Window for WR229, 3.3–4.9 GHz, mates to CPR229G
Specifications
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | CPR229F |
Mates to Interface | CPR229G |
Dimensions
Waveguide Size | WR229 | WG11 | R40 |
Electrical Specifications
Operating Frequency Band | 3.3 – 4.9 GHz |
VSWR | 1.0099999904632568 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | CPR229F |
Mates to Interface | CPR229G |
Dimensions
Waveguide Size | WR229 | WG11 | R40 |
Electrical Specifications
Operating Frequency Band | 3.3 – 4.9 GHz |
VSWR | 1.0099999904632568 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse