Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1479002-1

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Cable Labels, 4-pair, laser

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Label kit

General Specifications

Color White
Label Type Die-cut
Labels per Sheet, quantity 48

Dimensions

Height 24.892 mm | 0.98 in
Width 24.892 mm | 0.98 in

Material Specifications

Material Type Polyester

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space Indoor

Packaging and Weights

Packaging quantity 240
Packaging Type Sheet
Sheets per Pack, quantity 5

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Label kit

General Specifications

Color White
Label Type Die-cut
Labels per Sheet, quantity 48

Dimensions

Height 24.892 mm | 0.98 in
Width 24.892 mm | 0.98 in

Material Specifications

Material Type Polyester

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space Indoor

Packaging and Weights

Packaging quantity 240
Packaging Type Sheet
Sheets per Pack, quantity 5

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant