558402-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
110Connect XC System Connector Block, 5-pair, PCB, 110 punchdown, white
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Wiring block |
Product Series | 110 Series |
General Specifications
ANSI/TIA Category | 5e |
Color | Ivory |
Pairs, quantity | 5 |
Termination Tool | 110 Punchdown tool |
Termination Type | IDC |
Material Specifications
Material Type | Glass filled polycarbonate |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Wiring block |
Product Series | 110 Series |
General Specifications
ANSI/TIA Category | 5e |
Color | Ivory |
Pairs, quantity | 5 |
Termination Tool | 110 Punchdown tool |
Termination Type | IDC |
Material Specifications
Material Type | Glass filled polycarbonate |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse