760168443 | 360G2-iP-96F-LC-SD-KIT-5PK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ iPatch® 96F-LC, Sliding Shelf 5PK imVision Upgrade Kit
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Upgrade kit |
Product Brand | LazrSPEED® | SYSTIMAX 360™ | iPatch® |
General Specifications
Color | Cool gray |
Intelligence Type | iPatch® enabled |
Interface | LC |
Dimensions
Height | 28.194 mm | 1.11 in |
Width | 194.31 mm | 7.65 in |
Depth | 17.78 mm | 0.7 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | Austel | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 5 |
Weight, net | 0.113 kg | 0.25 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Upgrade kit |
Product Brand | LazrSPEED® | SYSTIMAX 360™ | iPatch® |
General Specifications
Color | Cool gray |
Intelligence Type | iPatch® enabled |
Interface | LC |
Dimensions
Height | 28.194 mm | 1.11 in |
Width | 194.31 mm | 7.65 in |
Depth | 17.78 mm | 0.7 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | Austel | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 5 |
Weight, net | 0.113 kg | 0.25 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Other Ways to Browse