760107482 | 360DP-BLANK
Base Product: G2-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
InstaPATCH® 360 Distribution Adapter Pack, 360DP-BLANK
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber adapter pack, blank |
Product Brand | InstaPATCH® 360 | LazrSPEED® |
General Specifications
Application | Used in conjunction with G2 1U, 2U and 4U MOD panel shelves, surface mount and raised floor enclosures |
Adapter Color | Gray |
Adapter Cutout, quantity | 0 |
Adapters, quantity | 0 |
Body Style | Simplex |
Interface Feature | Blank plate |
Pigtails Included, quantity | 0 |
Shuttered | No |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber adapter pack, blank |
Product Brand | InstaPATCH® 360 | LazrSPEED® |
General Specifications
Application | Used in conjunction with G2 1U, 2U and 4U MOD panel shelves, surface mount and raised floor enclosures |
Adapter Color | Gray |
Adapter Cutout, quantity | 0 |
Adapters, quantity | 0 |
Body Style | Simplex |
Interface Feature | Blank plate |
Pigtails Included, quantity | 0 |
Shuttered | No |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Application Guide
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Visio Stencil
Other Ways to Browse