Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TFP-24APLQ5SB3

Base Product: TFP-ADAPTER-PACKS

  • Available in:
  • Asia
  • Latin America
  • North America

TFP Fiber Optic Adapter Pack, with Singlemode Pigtails, 6 quad LC UPC adapters, blue

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack with pigtails
Product Series TFP

General Specifications

Application For use with TFP panels
Adapter Color Blue
Adapters, quantity, front 6
Body Style Left orientation | Quad
Color, front Black
Interface LC/UPC
Pigtail Assembly Type Color-coded, 900 µm | Pigtail bundle
Pigtails Included, quantity 24
Total Fibers, quantity 24
Total Ports, quantity, front 24

Dimensions

Height 33.53 mm | 1.32 in
Width 176.02 mm | 6.93 in
Pigtail Length 3 m | 9.843 ft

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 55 dB

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack with pigtails
Product Series TFP

General Specifications

Application For use with TFP panels
Adapter Color Blue
Adapters, quantity, front 6
Body Style Left orientation | Quad
Color, front Black
Interface LC/UPC
Pigtail Assembly Type Color-coded, 900 µm | Pigtail bundle
Pigtails Included, quantity 24
Total Fibers, quantity 24
Total Ports, quantity, front 24

Dimensions

Height 33.53 mm | 1.32 in
Width 176.02 mm | 6.93 in
Pigtail Length 3 m | 9.843 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 55 dB

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant