Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NGFB-MPQR0C416

Base Product: NGF-BLOCKS

  • Available in:
  • EMEA
  • Latin America
  • North America

Next Generation Frame (NGF) Fiber Termination Block, 192 LC/UPC, multimode, MPO at rear end, left oriented, black

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber patch block
Product Series NGFB

General Specifications

Functionality Patching
Application Used in NGF-style frames only
Body Style Right orientation
Color Black
Color, front Black
Door Type, front Compression latch | Hinged
Growth Configuration Fully loaded
Interface, front LC/UPC
Interface, rear MPO
Rack Type NGF
Shelf Movement Fixed
Total Ports, quantity 192

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 80%, non-condensing
Qualification Standards Telcordia GR-449-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber patch block
Product Series NGFB

General Specifications

Functionality Patching
Application Used in NGF-style frames only
Body Style Right orientation
Color Black
Color, front Black
Door Type, front Compression latch | Hinged
Growth Configuration Fully loaded
Interface, front LC/UPC
Interface, rear MPO
Rack Type NGF
Shelf Movement Fixed
Total Ports, quantity 192

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 80%, non-condensing
Qualification Standards Telcordia GR-449-CORE

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted