Fiber Optic Panel, 1U, 19 in, fully loaded with 24 blue LC/UPC Singlemode duplex adapters, black
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | 1U |
General Specifications
Body Style | Symmetrical |
Color | Black |
Growth Configuration | Fully loaded |
Interface, front | LC/UPC |
Rack Type | EIA 19 in |
Rack Units | 1 |
Total Ports, quantity | 48 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Specifications
Finish | Powder coated |
Material Type | Hot deep galvanized steel |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | 1U |
General Specifications
Body Style | Symmetrical |
Color | Black |
Growth Configuration | Fully loaded |
Interface, front | LC/UPC |
Rack Type | EIA 19 in |
Rack Units | 1 |
Total Ports, quantity | 48 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Specifications
Finish | Powder coated |
Material Type | Hot deep galvanized steel |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Visio Stencil
Warranty
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse