Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760193763 | 360G2-1U-MOD-FX

Base Product: G2-PANELS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

G2 1U Fixed Modular Cassette 4-slot Fiber Panel, unloaded

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Regional Availability Note Discontinued in North America and Latin America regions and replaced by 760210732 | HD-1U-FX
Portfolio CommScope®
Product Type Fiber patch panel

General Specifications

Application Accepts four G2 modular cassettes | Accepts two RoloSplices with three trays each
Color Black
Interface, front Unloaded
Rack Units 1
Shelf Movement Fixed
Total Ports, quantity 0

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 355.6 mm | 14 in

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Weight, net 4.627 kg | 10.2 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Regional Availability Note Discontinued in North America and Latin America regions and replaced by 760210732 | HD-1U-FX
Portfolio CommScope®
Product Type Fiber patch panel

General Specifications

Application Accepts four G2 modular cassettes | Accepts two RoloSplices with three trays each
Color Black
Interface, front Unloaded
Rack Units 1
Shelf Movement Fixed
Total Ports, quantity 0

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 355.6 mm | 14 in

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Weight, net 4.627 kg | 10.2 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant