760193920 | 360MP-2U-PANEL
Base Product: MP-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
MP-2U Panel, accepts eight G2 data modules or 360DP panels
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
General Specifications
Application | Accepts eight InstaPATCH® 360 data modules or 360DP panels |
Color | Black |
Interface, front | Unloaded |
Rack Units | 2 |
Total Ports, quantity | 0 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 133.35 mm | 5.25 in |
Packaging and Weights
Weight, net | 2.268 kg | 5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
General Specifications
Application | Accepts eight InstaPATCH® 360 data modules or 360DP panels |
Color | Black |
Interface, front | Unloaded |
Rack Units | 2 |
Total Ports, quantity | 0 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 133.35 mm | 5.25 in |
Packaging and Weights
Weight, net | 2.268 kg | 5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse