64501107-01 | 6450 1 107-01
- Available in:
- Australia/New Zealand
HighBand® 12-module Kit, category 6A, 20-pair modules
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Back mount frame kit |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 6A |
Modules, quantity | 12 |
Mounting | Backmount frames |
Pairs, quantity | 240 |
Termination Punchdowns, minimum | 200 times |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Transmission Standards | IEEE 802.3an | TIA/EIA-568 Cat 6A |
Dimensions
Compatible Conductor Gauge, solid | 26–22 AWG |
Compatible Conductor Gauge, stranded | 26–22 AWG |
Electrical Specifications
Current Rating, maximum | 2.5 A |
Insulation Resistance, minimum | 50 mOhm |
Safety Voltage Rating | 150 Vac |
Material Specifications
Contact Plating Material | Silver |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL 1863 |
Packaging and Weights
Included | Label holder | Rear cable management |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Back mount frame kit |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 6A |
Modules, quantity | 12 |
Mounting | Backmount frames |
Pairs, quantity | 240 |
Termination Punchdowns, minimum | 200 times |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Transmission Standards | IEEE 802.3an | TIA/EIA-568 Cat 6A |
Dimensions
Compatible Conductor Gauge, solid | 26–22 AWG |
Compatible Conductor Gauge, stranded | 26–22 AWG |
Electrical Specifications
Current Rating, maximum | 2.5 A |
Insulation Resistance, minimum | 50 mOhm |
Safety Voltage Rating | 150 Vac |
Material Specifications
Contact Plating Material | Silver |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL 1863 |
Packaging and Weights
Included | Label holder | Rear cable management |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse