243951
Base Product: SURGE-ARRESTOR-ACCESSORIES
Mounting/Grounding Bracket
Specifications
Product Classification
Product Type | Surge arrestor accessory |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Interface | N Female Bulkhead |
Dimensions
Height | 67 mm | 2.638 in |
Width | 22.3 mm | 0.878 in |
Length | 89.9 mm | 3.539 in |
Outline Drawing
Click on image to enlarge. |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 110 g | 0.243 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Surge arrestor accessory |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Interface | N Female Bulkhead |
Dimensions
Height | 67 mm | 2.638 in |
Width | 22.3 mm | 0.878 in |
Length | 89.9 mm | 3.539 in |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 110 g | 0.243 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse