GASTUBE-090
Base Product: SURGE-ARRESTOR-ACCESSORIES
Gas Tube Replacement Kit for 90 V surge arrestor
Specifications
Product Classification
Product Type | Surge arrestor accessory |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
Dimensions
Height | 11 mm | 0.433 in |
Width | 48 mm | 1.89 in |
Length | 56 mm | 2.205 in |
Packaging and Weights
Packaging quantity | 10 |
Weight, net | 20 g | 0.044 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Surge arrestor accessory |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
Dimensions
Height | 11 mm | 0.433 in |
Width | 48 mm | 1.89 in |
Length | 56 mm | 2.205 in |
Packaging and Weights
Packaging quantity | 10 |
Weight, net | 20 g | 0.044 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse