FGS-HETP-H-5/8
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Existing Threaded Rod Trapeze Bracket Kit, 5/8in for 4x24in System

FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access

Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Orientation | Horizontal |
Section Type | Bracket |
Bracket Type | Trapeze |
Bracket Installation Type | Existing |
Attachment Type | Threaded rod |
Dimensions
Height | 13 mm | 0.512 in |
Width | 845 mm | 33.268 in |
Thread Size | 5/8 in |
System Dimensions | 102 mm x 610 mm (4 in x 24 in) |
Packaging and Weights
Weight, net | 2.1 kg | 4.630 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Orientation | Horizontal |
Section Type | Bracket |
Bracket Type | Trapeze |
Bracket Installation Type | Existing |
Attachment Type | Threaded rod |
Dimensions
Height | 13 mm | 0.512 in |
Width | 845 mm | 33.268 in |
Thread Size | 5/8 in |
System Dimensions | 102 mm x 610 mm (4 in x 24 in) |
Packaging and Weights
Weight, net | 2.1 kg | 4.630 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse