FGS-HNTP-F-1/2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® New Threaded Rod Trapeze Bracket Kit, 1/2in for 4x12in System
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Orientation | Horizontal |
Section Type | Bracket |
Bracket Type | Trapeze |
Bracket Installation Type | New |
Attachment Type | Threaded rod |
Dimensions
Height | 12.7 mm | 0.500 in |
Width | 50.8 mm | 2.000 in |
Length | 457.2 mm | 18.000 in |
Thread Size | 1/2 in |
System Dimensions | 102 mm x 305 mm (4 in x 12 in) |
Material Specifications
Material Type | Steel |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 0.85 kg | 1.874 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Orientation | Horizontal |
Section Type | Bracket |
Bracket Type | Trapeze |
Bracket Installation Type | New |
Attachment Type | Threaded rod |
Dimensions
Height | 12.7 mm | 0.500 in |
Width | 50.8 mm | 2.000 in |
Length | 457.2 mm | 18.000 in |
Thread Size | 1/2 in |
System Dimensions | 102 mm x 305 mm (4 in x 12 in) |
Material Specifications
Material Type | Steel |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 0.85 kg | 1.874 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse