FGS-HNTS-12MM-A
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Top Support Adjustable C-Bracket Kit, 12mm for 2x6, 4x4, 4x6in Systems
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Adjustable Height |
Color | Black |
Orientation | Horizontal |
Section Type | Bracket |
Bracket Type | C-bracket |
Bracket Installation Type | N/A |
Attachment Type | Threaded rod |
Dimensions
Height | 306.578 mm | 12.070 in |
Width | 41.148 mm | 1.620 in |
Length | 206.248 mm | 8.120 in |
Thread Size | 12 mm |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 51 mm x 152 mm (2 in x 6 in) |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 1.519534 kg | 3.350 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Adjustable Height |
Color | Black |
Orientation | Horizontal |
Section Type | Bracket |
Bracket Type | C-bracket |
Bracket Installation Type | N/A |
Attachment Type | Threaded rod |
Dimensions
Height | 306.578 mm | 12.070 in |
Width | 41.148 mm | 1.620 in |
Length | 206.248 mm | 8.120 in |
Thread Size | 12 mm |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 51 mm x 152 mm (2 in x 6 in) |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 1.519534 kg | 3.350 lb |
Click on image to enlarge. |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse