760083931 | CRSMCRDK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, stringer side drop out, fits all sizes, black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Drop kit |
General Specifications
Color | Black |
Dimensions
Height | 115.316 mm | 4.54 in |
Width | 196.85 mm | 7.75 in |
Depth | 115.316 mm | 4.54 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Cable radius drop extrusion | Instruction sheet | Three 1/4-20 KEPS hex nuts | Three 1/4-20 x 1 in hex bolts | Three 1/4-20 x 1.75 in hex bolts |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 1.814 kg | 4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Drop kit |
General Specifications
Color | Black |
Dimensions
Height | 115.316 mm | 4.54 in |
Width | 196.85 mm | 7.75 in |
Depth | 115.316 mm | 4.54 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Cable radius drop extrusion | Instruction sheet | Three 1/4-20 KEPS hex nuts | Three 1/4-20 x 1 in hex bolts | Three 1/4-20 x 1.75 in hex bolts |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 1.814 kg | 4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse