75 Ohm P3® 500 JCAP 1/2" Plemum Trunk and Distribution Cable, cream flame retardant PVDF jacket, Build America Buy America (BABA)
Specifications
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Product Type | Coaxial hardline cable |
Product Brand | P3® |
Government Requirements | Build America Buy America (BABA) compliant* |
Warranty | One year |
General Specifications
Cable Type | 500 Series |
Construction Type | Swaged |
Jacket Color | Cream |
Location of Manufacturing | Catawba, North Carolina |
Short Description | P3 500 JCAP (2312K) |
Dimensions
Cable Length | 731.52 m | 2400 ft |
Diameter Over Center Conductor, nominal | 2.769 mm | 0.109 in |
Diameter Over Dielectric, nominal | 11.481 mm | 0.452 in |
Diameter Over Jacket, nominal | 13.31 mm | 0.524 in |
Diameter Over Outer Conductor, nominal | 12.7 mm | 0.5 in |
Jacket Thickness, nominal | 0.305 mm | 0.012 in |
Outer Conductor Thickness, nominal | 0.61 mm | 0.024 in |
Electrical Specifications
Capacitance | 52.493 pF/m | 16 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 4.659 ohms/km | 1.42 ohms/kft |
dc Resistance, Loop, nominal | 5.873 ohms/km | 1.79 ohms/kft |
dc Resistance, Outer Conductor, nominal | 1.214 ohms/km | 0.37 ohms/kft |
Jacket Spark Test Voltage | 1000 Vac |
Nominal Velocity of Propagation (NVP) | 86 % |
Structural Return Loss | 20 dB @ 450–1218 MHz | 24 dB @ 5–450 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.620 | 0.190 |
10.0 MHz | 0.850 | 0.260 |
50.0 MHz | 2.000 | 0.610 |
85.0 MHz | 2.230 | 0.820 |
100.0 MHz | 2.980 | 0.910 |
200.0 MHz | 4.490 | 1.370 |
204.0 MHz | 3.510 | 1.380 |
400.0 MHz | 7.120 | 2.170 |
700.0 MHz | 10.520 | 3.210 |
900.0 MHz | 12.540 | 3.720 |
1000.0 MHz | 13.650 | 4.160 |
1002.0 MHz | 13.670 | 4.170 |
1218.0 MHz | 15.910 | 4.850 |
1400.0 MHz | 17.760 | 5.410 |
1500.0 MHz | 18.760 | 5.720 |
1600.0 MHz | 19.750 | 6.020 |
1700.0 MHz | 20.740 | 6.320 |
1794.0 MHz | 21.660 | 6.600 |
1800.0 MHz | 21.720 | 6.620 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | FFEP |
Jacket Material | Fire retardant PVDF |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, standard | 203.2 mm | 8 in |
Pulling Tension, maximum | 136.078 kg | 300 lb |
Environmental Specifications
Environmental Space | Indoor | Plenum |
Temperature Rating, UL | 125 °C | 257 °F |
Flame Test Listing | CATVP | CMP | NEC Article 820 |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 226.201 kg/km | 152 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Coaxial hardline cable |
Product Brand | P3® |
Government Requirements | Build America Buy America (BABA) compliant* |
Warranty | One year |
General Specifications
Cable Type | 500 Series |
Construction Type | Swaged |
Jacket Color | Cream |
Location of Manufacturing | Catawba, North Carolina |
Short Description | P3 500 JCAP (2312K) |
Dimensions
Cable Length | 731.52 m | 2400 ft |
Diameter Over Center Conductor, nominal | 2.769 mm | 0.109 in |
Diameter Over Dielectric, nominal | 11.481 mm | 0.452 in |
Diameter Over Jacket, nominal | 13.31 mm | 0.524 in |
Diameter Over Outer Conductor, nominal | 12.7 mm | 0.5 in |
Jacket Thickness, nominal | 0.305 mm | 0.012 in |
Outer Conductor Thickness, nominal | 0.61 mm | 0.024 in |
Electrical Specifications
Capacitance | 52.493 pF/m | 16 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 4.659 ohms/km | 1.42 ohms/kft |
dc Resistance, Loop, nominal | 5.873 ohms/km | 1.79 ohms/kft |
dc Resistance, Outer Conductor, nominal | 1.214 ohms/km | 0.37 ohms/kft |
Jacket Spark Test Voltage | 1000 Vac |
Nominal Velocity of Propagation (NVP) | 86 % |
Structural Return Loss | 20 dB @ 450–1218 MHz | 24 dB @ 5–450 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.620 | 0.190 |
10.0 MHz | 0.850 | 0.260 |
50.0 MHz | 2.000 | 0.610 |
85.0 MHz | 2.230 | 0.820 |
100.0 MHz | 2.980 | 0.910 |
200.0 MHz | 4.490 | 1.370 |
204.0 MHz | 3.510 | 1.380 |
400.0 MHz | 7.120 | 2.170 |
700.0 MHz | 10.520 | 3.210 |
900.0 MHz | 12.540 | 3.720 |
1000.0 MHz | 13.650 | 4.160 |
1002.0 MHz | 13.670 | 4.170 |
1218.0 MHz | 15.910 | 4.850 |
1400.0 MHz | 17.760 | 5.410 |
1500.0 MHz | 18.760 | 5.720 |
1600.0 MHz | 19.750 | 6.020 |
1700.0 MHz | 20.740 | 6.320 |
1794.0 MHz | 21.660 | 6.600 |
1800.0 MHz | 21.720 | 6.620 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | FFEP |
Jacket Material | Fire retardant PVDF |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, standard | 203.2 mm | 8 in |
Pulling Tension, maximum | 136.078 kg | 300 lb |
Environmental Specifications
Environmental Space | Indoor | Plenum |
Temperature Rating, UL | 125 °C | 257 °F |
Flame Test Listing | CATVP | CMP | NEC Article 820 |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 226.201 kg/km | 152 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse