5509002 | QR® 860 JCASS
- Available in:
- North America
75 Ohm QR® Trunk and Distribution Cable, black PE jacket, flooded for underground
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Product Type | Coaxial hardline cable |
Product Brand | QR® |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Cable Type | 860 Series |
Construction Type | Welded |
Jacket Color | Black |
Location of Manufacturing | Catawba, North Carolina |
Short Description | QR 860 JCASS SM PR2171 |
Dimensions
Cable Length | 899.16 m | 2950 ft |
Diameter Over Center Conductor, nominal | 5.156 mm | 0.203 in |
Diameter Over Dielectric, nominal | 21.031 mm | 0.828 in |
Diameter Over Jacket, nominal | 24.384 mm | 0.96 in |
Diameter Over Outer Conductor, nominal | 21.844 mm | 0.86 in |
Jacket Thickness, nominal | 1.143 mm | 0.045 in |
Outer Conductor Thickness, nominal | 0.406 mm | 0.016 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 1.345 ohms/km | 0.41 ohms/kft |
dc Resistance, Loop, nominal | 2.395 ohms/km | 0.73 ohms/kft |
dc Resistance, Outer Conductor, nominal | 1.05 ohms/km | 0.32 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 88 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | ≥30 dB @ 5–1002 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.300 | 0.090 |
55.0 MHz | 1.050 | 0.320 |
85.0 MHz | 1.310 | 0.400 |
204.0 MHz | 2.070 | 0.630 |
211.0 MHz | 2.100 | 0.640 |
250.0 MHz | 2.300 | 0.700 |
300.0 MHz | 2.490 | 0.760 |
350.0 MHz | 2.720 | 0.830 |
400.0 MHz | 2.890 | 0.880 |
450.0 MHz | 3.120 | 0.950 |
500.0 MHz | 3.280 | 1.000 |
550.0 MHz | 3.480 | 1.060 |
600.0 MHz | 3.610 | 1.100 |
750.0 MHz | 4.070 | 1.240 |
865.0 MHz | 4.360 | 1.330 |
1000.0 MHz | 4.720 | 1.440 |
1002.0 MHz | 4.750 | 1.450 |
1218.0 MHz | 5.280 | 1.610 |
1500.0 MHz | 6.120 | 1.870 |
1794.0 MHz | 6.860 | 2.090 |
1800.0 MHz | 6.870 | 2.100 |
2000.0 MHz | 7.360 | 2.240 |
2200.0 MHz | 7.830 | 2.390 |
2500.0 MHz | 8.510 | 2.590 |
2700.0 MHz | 8.960 | 2.730 |
3000.0 MHz | 9.610 | 2.930 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, bonded | 177.8 mm | 7 in |
Pulling Tension, maximum | 204.117 kg | 450 lb |
Environmental Specifications
Corrosion Protection | Migraheal® |
Environmental Space | Buried |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 434.544 kg/km | 292 lb/kft |
Product Classification
Regional Availability | North America |
Product Type | Coaxial hardline cable |
Product Brand | QR® |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Cable Type | 860 Series |
Construction Type | Welded |
Jacket Color | Black |
Location of Manufacturing | Catawba, North Carolina |
Short Description | QR 860 JCASS SM PR2171 |
Dimensions
Cable Length | 899.16 m | 2950 ft |
Diameter Over Center Conductor, nominal | 5.156 mm | 0.203 in |
Diameter Over Dielectric, nominal | 21.031 mm | 0.828 in |
Diameter Over Jacket, nominal | 24.384 mm | 0.96 in |
Diameter Over Outer Conductor, nominal | 21.844 mm | 0.86 in |
Jacket Thickness, nominal | 1.143 mm | 0.045 in |
Outer Conductor Thickness, nominal | 0.406 mm | 0.016 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 1.345 ohms/km | 0.41 ohms/kft |
dc Resistance, Loop, nominal | 2.395 ohms/km | 0.73 ohms/kft |
dc Resistance, Outer Conductor, nominal | 1.05 ohms/km | 0.32 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 88 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | ≥30 dB @ 5–1002 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.300 | 0.090 |
55.0 MHz | 1.050 | 0.320 |
85.0 MHz | 1.310 | 0.400 |
204.0 MHz | 2.070 | 0.630 |
211.0 MHz | 2.100 | 0.640 |
250.0 MHz | 2.300 | 0.700 |
300.0 MHz | 2.490 | 0.760 |
350.0 MHz | 2.720 | 0.830 |
400.0 MHz | 2.890 | 0.880 |
450.0 MHz | 3.120 | 0.950 |
500.0 MHz | 3.280 | 1.000 |
550.0 MHz | 3.480 | 1.060 |
600.0 MHz | 3.610 | 1.100 |
750.0 MHz | 4.070 | 1.240 |
865.0 MHz | 4.360 | 1.330 |
1000.0 MHz | 4.720 | 1.440 |
1002.0 MHz | 4.750 | 1.450 |
1218.0 MHz | 5.280 | 1.610 |
1500.0 MHz | 6.120 | 1.870 |
1794.0 MHz | 6.860 | 2.090 |
1800.0 MHz | 6.870 | 2.100 |
2000.0 MHz | 7.360 | 2.240 |
2200.0 MHz | 7.830 | 2.390 |
2500.0 MHz | 8.510 | 2.590 |
2700.0 MHz | 8.960 | 2.730 |
3000.0 MHz | 9.610 | 2.930 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, bonded | 177.8 mm | 7 in |
Pulling Tension, maximum | 204.117 kg | 450 lb |
Environmental Specifications
Corrosion Protection | Migraheal® |
Environmental Space | Buried |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 434.544 kg/km | 292 lb/kft |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse