Warning Icon
This product was discontinued on: December 30, 2022

For other alternatives, please contact us for more information.

1 Replacement products available

2-1427435-4

Base Product: O-LA

  • Available in:
  • Asia

Outside Plant Fiber Optic Cable, armored, 24-fiber, Singlemode, OS2, loose tube, gel-filled, 2000 m

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia
Portfolio CommScope®
Product Type Fiber OSP cable
Product Series O-LA

General Specifications

Armor Type Corrugated steel
Cable Type Loose tube
Subunit Type Gel-filled
Filler, quantity 3
Jacket Color Black
Jacket Marking Meters
Fibers per Subunit, quantity 12
Total Fiber Count 24

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 12.4 mm | 0.488 in

Representative Image

Click on image to enlarge.

Material Specifications

Jacket Material High density polyethylene (HDPE)

Mechanical Specifications

Minimum Bend Radius, loaded 248 mm | 9.764 in
Tensile Load, long term, maximum 890 N | 200.08 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Flex 25 cycles

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Standards Compliance ANSI/TIA-568.A | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -20 °C to +60 °C (-4 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Cable weight 143 kg/km | 96.092 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia
Portfolio CommScope®
Product Type Fiber OSP cable
Product Series O-LA

General Specifications

Armor Type Corrugated steel
Cable Type Loose tube
Subunit Type Gel-filled
Filler, quantity 3
Jacket Color Black
Jacket Marking Meters
Fibers per Subunit, quantity 12
Total Fiber Count 24

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 12.4 mm | 0.488 in

Material Specifications

Jacket Material High density polyethylene (HDPE)

Mechanical Specifications

Minimum Bend Radius, loaded 248 mm | 9.764 in
Tensile Load, long term, maximum 890 N | 200.08 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Flex 25 cycles

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Standards Compliance ANSI/TIA-568.A | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -20 °C to +60 °C (-4 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Cable weight 143 kg/km | 96.092 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification