RCT6-CPUS-1A-RNA
RCT6, RADIAX® Coaxial Radiating Cable with Bump, 50–2400 MHz, tuned foil, 1-1/4 in, black non-halogenated, fire retardant polyolefin jacket
Specifications
Specifications
Product Classification
Product Type | Radiating cable |
Product Brand | RADIAX® |
Product Series | RCT6 |
General Specifications
Polarization | Vertical |
Cable Type | Radiating Mode (RCT) Series |
Jacket Color | Black |
Dimensions
Diameter Over Jacket, maximum | 39.116 mm | 1.54 in |
Inner Conductor OD | 14.208 mm | 0.559 in |
Outer Conductor OD | 34.036 mm | 1.34 in |
Nominal Size | 1-1/4 in |
Recommended Distance from the Wall | 101.6 mm | 4 in |
Recommended Hanger Spacing | 1.3 m | 4.265 ft |
Electrical Specifications
Attenuation Test Method | IEC 61196-4 |
Attenuation Tolerance | ±5% |
Cable Impedance | 50 ohm ±2 ohm |
dc Resistance, Inner Conductor | 1.74 ohms/km | 0.53 ohms/kft |
dc Resistance, Outer Conductor | 2.953 ohms/km | 0.9 ohms/kft |
dc Test Voltage | 8500 V |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 10000 V |
Operating Frequency Band | 50 – 2400 MHz |
Optimum Operating Frequency Band | 800 – 960 MHz | 1700 – 2400 MHz |
Peak Power | 180 kW |
Stop Bands | 1110 – 1650 MHz |
Velocity | 91 % |
VSWR Installed, typical, 1700–2700 MHz | 1.3799999952316284 |
VSWR Installed, typical, 50–960 MHz | 1.2999999523162842 |
VSWR on Reel, typical | 1.4299999475479126 |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Coupling Loss 50% | Coupling Loss 95% |
75.0 MHz | 0.800 | 0.240 | 72 | 85 |
100.0 MHz | 0.900 | 0.270 | 73 | 83 |
150.0 MHz | 1.100 | 0.330 | 78 | 90 |
350.0 MHz | 1.600 | 0.490 | 89 | 101 |
450.0 MHz | 1.900 | 0.580 | 91 | 102 |
800.0 MHz | 2.600 | 0.790 | 67 | 68 |
900.0 MHz | 2.800 | 0.850 | 66 | 67 |
1700.0 MHz | 5.300 | 1.600 | 56 | 59 |
1800.0 MHz | 5.100 | 1.500 | 58 | 61 |
1900.0 MHz | 5.100 | 1.500 | 59 | 62 |
2000.0 MHz | 5.100 | 1.500 | 59 | 62 |
2100.0 MHz | 5.400 | 1.650 | 58 | 69 |
2200.0 MHz | 5.500 | 1.670 | 61 | 70 |
2300.0 MHz | 5.700 | 1.740 | 59 | 65 |
2400.0 MHz | 6.400 | 1.950 | 57 | 69 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Corrugated copper tube |
Outer Conductor Material | Copper foil |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 381 mm | 15 in |
Tensile Strength | 168 kg | 370.376 lb |
Bending Moment | 15.5 N-m | 137.187 in lb |
Coupling Loss Test Method | IEC 61196-4 |
Coupling Loss Tolerance | ±5 dB |
Flat Plate Crush Strength | 1.4 kg/mm | 78.396 lb/in |
Indication of Slot Alignment | Yes–bumps face the wall |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Storage Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Fire Retardancy Test Method | IEC 60332-1-2 | IEC 60332-3C-24 |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-1 | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.64 kg/m | 0.430 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Radiating cable |
Product Brand | RADIAX® |
Product Series | RCT6 |
General Specifications
Polarization | Vertical |
Cable Type | Radiating Mode (RCT) Series |
Jacket Color | Black |
Dimensions
Diameter Over Jacket, maximum | 39.116 mm | 1.54 in |
Inner Conductor OD | 14.208 mm | 0.559 in |
Outer Conductor OD | 34.036 mm | 1.34 in |
Nominal Size | 1-1/4 in |
Recommended Distance from the Wall | 101.6 mm | 4 in |
Recommended Hanger Spacing | 1.3 m | 4.265 ft |
Electrical Specifications
Attenuation Test Method | IEC 61196-4 |
Attenuation Tolerance | ±5% |
Cable Impedance | 50 ohm ±2 ohm |
dc Resistance, Inner Conductor | 1.74 ohms/km | 0.53 ohms/kft |
dc Resistance, Outer Conductor | 2.953 ohms/km | 0.9 ohms/kft |
dc Test Voltage | 8500 V |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 10000 V |
Operating Frequency Band | 50 – 2400 MHz |
Optimum Operating Frequency Band | 800 – 960 MHz | 1700 – 2400 MHz |
Peak Power | 180 kW |
Stop Bands | 1110 – 1650 MHz |
Velocity | 91 % |
VSWR Installed, typical, 1700–2700 MHz | 1.3799999952316284 |
VSWR Installed, typical, 50–960 MHz | 1.2999999523162842 |
VSWR on Reel, typical | 1.4299999475479126 |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Coupling Loss 50% | Coupling Loss 95% |
75.0 MHz | 0.800 | 0.240 | 72 | 85 |
100.0 MHz | 0.900 | 0.270 | 73 | 83 |
150.0 MHz | 1.100 | 0.330 | 78 | 90 |
350.0 MHz | 1.600 | 0.490 | 89 | 101 |
450.0 MHz | 1.900 | 0.580 | 91 | 102 |
800.0 MHz | 2.600 | 0.790 | 67 | 68 |
900.0 MHz | 2.800 | 0.850 | 66 | 67 |
1700.0 MHz | 5.300 | 1.600 | 56 | 59 |
1800.0 MHz | 5.100 | 1.500 | 58 | 61 |
1900.0 MHz | 5.100 | 1.500 | 59 | 62 |
2000.0 MHz | 5.100 | 1.500 | 59 | 62 |
2100.0 MHz | 5.400 | 1.650 | 58 | 69 |
2200.0 MHz | 5.500 | 1.670 | 61 | 70 |
2300.0 MHz | 5.700 | 1.740 | 59 | 65 |
2400.0 MHz | 6.400 | 1.950 | 57 | 69 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Corrugated copper tube |
Outer Conductor Material | Copper foil |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 381 mm | 15 in |
Tensile Strength | 168 kg | 370.376 lb |
Bending Moment | 15.5 N-m | 137.187 in lb |
Coupling Loss Test Method | IEC 61196-4 |
Coupling Loss Tolerance | ±5 dB |
Flat Plate Crush Strength | 1.4 kg/mm | 78.396 lb/in |
Indication of Slot Alignment | Yes–bumps face the wall |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Storage Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Fire Retardancy Test Method | IEC 60332-1-2 | IEC 60332-3C-24 |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-1 | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.64 kg/m | 0.430 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse