FSJ4RK-50B
FSJ4RK-50B, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 1/2 in, black non-halogenated, fire retardant polyolefin jacket B2ca-s1a-d1-a1 (CPR testing is conducted annually please reference the website for latest classification)
Specifications
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ4-50B |
Ordering Note | ANDREW® standard product in Asia Pacific |
General Specifications
Product Number | 520094502/00 | SZ520094502/00 |
Flexibility | Superflexible |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 8.89 mm | 0.35 in |
Diameter Over Jacket | 13.462 mm | 0.53 in |
Inner Conductor OD | 3.556 mm | 0.14 in |
Outer Conductor OD | 12.192 mm | 0.48 in |
Nominal Size | 1/2 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 82.7 pF/m | 25.207 pF/ft |
dc Resistance, Inner Conductor | 2.69 ohms/km | 0.82 ohms/kft |
dc Resistance, Outer Conductor | 5.12 ohms/km | 1.561 ohms/kft |
dc Test Voltage | 2500 V |
Inductance | 0.207 µH/m | 0.063 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 4000 V |
Operating Frequency Band | 1 – 10200 MHz |
Peak Power | 22.5 kW |
Velocity | 81 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.327 | 0.100 | 22.50 |
1.5 MHz | 0.401 | 0.122 | 22.50 |
2.0 MHz | 0.463 | 0.141 | 22.50 |
10.0 MHz | 1.044 | 0.318 | 10.12 |
20.0 MHz | 1.485 | 0.453 | 7.11 |
30.0 MHz | 1.828 | 0.557 | 5.78 |
50.0 MHz | 2.377 | 0.724 | 4.44 |
85.0 MHz | 3.130 | 0.954 | 3.38 |
88.0 MHz | 3.187 | 0.971 | 3.32 |
100.0 MHz | 3.406 | 1.038 | 3.10 |
108.0 MHz | 3.546 | 1.081 | 2.98 |
150.0 MHz | 4.214 | 1.285 | 2.51 |
174.0 MHz | 4.558 | 1.389 | 2.32 |
200.0 MHz | 4.908 | 1.496 | 2.15 |
204.0 MHz | 4.960 | 1.512 | 2.13 |
300.0 MHz | 6.095 | 1.858 | 1.73 |
400.0 MHz | 7.121 | 2.170 | 1.48 |
450.0 MHz | 7.592 | 2.314 | 1.39 |
460.0 MHz | 7.684 | 2.342 | 1.37 |
500.0 MHz | 8.042 | 2.451 | 1.31 |
512.0 MHz | 8.148 | 2.483 | 1.30 |
600.0 MHz | 8.891 | 2.710 | 1.19 |
700.0 MHz | 9.683 | 2.951 | 1.09 |
800.0 MHz | 10.431 | 3.179 | 1.01 |
824.0 MHz | 10.605 | 3.232 | 1.00 |
894.0 MHz | 11.101 | 3.383 | 0.95 |
960.0 MHz | 11.555 | 3.522 | 0.91 |
1000.0 MHz | 11.824 | 3.604 | 0.89 |
1218.0 MHz | 13.226 | 4.031 | 0.80 |
1250.0 MHz | 13.423 | 4.091 | 0.79 |
1500.0 MHz | 14.906 | 4.543 | 0.71 |
1700.0 MHz | 16.027 | 4.885 | 0.66 |
1794.0 MHz | 16.537 | 5.040 | 0.64 |
1800.0 MHz | 16.570 | 5.050 | 0.64 |
2000.0 MHz | 17.624 | 5.371 | 0.60 |
2100.0 MHz | 18.137 | 5.528 | 0.58 |
2200.0 MHz | 18.641 | 5.682 | 0.57 |
2300.0 MHz | 19.138 | 5.833 | 0.55 |
2500.0 MHz | 20.110 | 6.129 | 0.53 |
2700.0 MHz | 21.056 | 6.418 | 0.50 |
3000.0 MHz | 22.432 | 6.837 | 0.47 |
3400.0 MHz | 24.198 | 7.375 | 0.44 |
3600.0 MHz | 25.055 | 7.636 | 0.42 |
3700.0 MHz | 25.478 | 7.765 | 0.41 |
3800.0 MHz | 25.898 | 7.893 | 0.41 |
3900.0 MHz | 26.314 | 8.020 | 0.40 |
4000.0 MHz | 26.727 | 8.146 | 0.40 |
4100.0 MHz | 27.136 | 8.271 | 0.39 |
4200.0 MHz | 27.542 | 8.394 | 0.38 |
4300.0 MHz | 27.946 | 8.517 | 0.38 |
4400.0 MHz | 28.346 | 8.639 | 0.37 |
4500.0 MHz | 28.744 | 8.761 | 0.37 |
4600.0 MHz | 29.139 | 8.881 | 0.36 |
4700.0 MHz | 29.531 | 9.001 | 0.36 |
4800.0 MHz | 29.921 | 9.119 | 0.35 |
4900.0 MHz | 30.308 | 9.238 | 0.35 |
5000.0 MHz | 30.693 | 9.355 | 0.34 |
6000.0 MHz | 34.427 | 10.493 | 0.31 |
8000.0 MHz | 41.403 | 12.619 | 0.26 |
8800.0 MHz | 44.054 | 13.427 | 0.24 |
10000.0 MHz | 47.914 | 14.603 | 0.22 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
680–800 MHz | 1.201 | 20.80 |
800–960 MHz | 1.201 | 20.80 |
1700–2200 MHz | 1.201 | 20.80 |
2300–2700 MHz | 1.201 | 20.80 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 31.75 mm | 1.25 in |
Minimum Bend Radius, Single Bend | 31.75 mm | 1.25 in |
Number of Bends, minimum | 30 |
Number of Bends, typical | 50 |
Tensile Strength | 79 kg | 174.165 lb |
Bending Moment | 2.7 N-m | 23.897 in lb |
Flat Plate Crush Strength | 2 kg/mm | 111.995 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Storage Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Fire Retardancy Test Method | IEC 60332-1-2 | NFPA 130-2010 | UL 1666/CATVR/CMR |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-1 | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.24 kg/m | 0.161 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UL/ETL Certification
![]() |
CATVR/CMR |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ4-50B |
Ordering Note | ANDREW® standard product in Asia Pacific |
General Specifications
Product Number | 520094502/00 | SZ520094502/00 |
Flexibility | Superflexible |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 8.89 mm | 0.35 in |
Diameter Over Jacket | 13.462 mm | 0.53 in |
Inner Conductor OD | 3.556 mm | 0.14 in |
Outer Conductor OD | 12.192 mm | 0.48 in |
Nominal Size | 1/2 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 82.7 pF/m | 25.207 pF/ft |
dc Resistance, Inner Conductor | 2.69 ohms/km | 0.82 ohms/kft |
dc Resistance, Outer Conductor | 5.12 ohms/km | 1.561 ohms/kft |
dc Test Voltage | 2500 V |
Inductance | 0.207 µH/m | 0.063 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 4000 V |
Operating Frequency Band | 1 – 10200 MHz |
Peak Power | 22.5 kW |
Velocity | 81 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.327 | 0.100 | 22.50 |
1.5 MHz | 0.401 | 0.122 | 22.50 |
2.0 MHz | 0.463 | 0.141 | 22.50 |
10.0 MHz | 1.044 | 0.318 | 10.12 |
20.0 MHz | 1.485 | 0.453 | 7.11 |
30.0 MHz | 1.828 | 0.557 | 5.78 |
50.0 MHz | 2.377 | 0.724 | 4.44 |
85.0 MHz | 3.130 | 0.954 | 3.38 |
88.0 MHz | 3.187 | 0.971 | 3.32 |
100.0 MHz | 3.406 | 1.038 | 3.10 |
108.0 MHz | 3.546 | 1.081 | 2.98 |
150.0 MHz | 4.214 | 1.285 | 2.51 |
174.0 MHz | 4.558 | 1.389 | 2.32 |
200.0 MHz | 4.908 | 1.496 | 2.15 |
204.0 MHz | 4.960 | 1.512 | 2.13 |
300.0 MHz | 6.095 | 1.858 | 1.73 |
400.0 MHz | 7.121 | 2.170 | 1.48 |
450.0 MHz | 7.592 | 2.314 | 1.39 |
460.0 MHz | 7.684 | 2.342 | 1.37 |
500.0 MHz | 8.042 | 2.451 | 1.31 |
512.0 MHz | 8.148 | 2.483 | 1.30 |
600.0 MHz | 8.891 | 2.710 | 1.19 |
700.0 MHz | 9.683 | 2.951 | 1.09 |
800.0 MHz | 10.431 | 3.179 | 1.01 |
824.0 MHz | 10.605 | 3.232 | 1.00 |
894.0 MHz | 11.101 | 3.383 | 0.95 |
960.0 MHz | 11.555 | 3.522 | 0.91 |
1000.0 MHz | 11.824 | 3.604 | 0.89 |
1218.0 MHz | 13.226 | 4.031 | 0.80 |
1250.0 MHz | 13.423 | 4.091 | 0.79 |
1500.0 MHz | 14.906 | 4.543 | 0.71 |
1700.0 MHz | 16.027 | 4.885 | 0.66 |
1794.0 MHz | 16.537 | 5.040 | 0.64 |
1800.0 MHz | 16.570 | 5.050 | 0.64 |
2000.0 MHz | 17.624 | 5.371 | 0.60 |
2100.0 MHz | 18.137 | 5.528 | 0.58 |
2200.0 MHz | 18.641 | 5.682 | 0.57 |
2300.0 MHz | 19.138 | 5.833 | 0.55 |
2500.0 MHz | 20.110 | 6.129 | 0.53 |
2700.0 MHz | 21.056 | 6.418 | 0.50 |
3000.0 MHz | 22.432 | 6.837 | 0.47 |
3400.0 MHz | 24.198 | 7.375 | 0.44 |
3600.0 MHz | 25.055 | 7.636 | 0.42 |
3700.0 MHz | 25.478 | 7.765 | 0.41 |
3800.0 MHz | 25.898 | 7.893 | 0.41 |
3900.0 MHz | 26.314 | 8.020 | 0.40 |
4000.0 MHz | 26.727 | 8.146 | 0.40 |
4100.0 MHz | 27.136 | 8.271 | 0.39 |
4200.0 MHz | 27.542 | 8.394 | 0.38 |
4300.0 MHz | 27.946 | 8.517 | 0.38 |
4400.0 MHz | 28.346 | 8.639 | 0.37 |
4500.0 MHz | 28.744 | 8.761 | 0.37 |
4600.0 MHz | 29.139 | 8.881 | 0.36 |
4700.0 MHz | 29.531 | 9.001 | 0.36 |
4800.0 MHz | 29.921 | 9.119 | 0.35 |
4900.0 MHz | 30.308 | 9.238 | 0.35 |
5000.0 MHz | 30.693 | 9.355 | 0.34 |
6000.0 MHz | 34.427 | 10.493 | 0.31 |
8000.0 MHz | 41.403 | 12.619 | 0.26 |
8800.0 MHz | 44.054 | 13.427 | 0.24 |
10000.0 MHz | 47.914 | 14.603 | 0.22 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
680–800 MHz | 1.201 | 20.80 |
800–960 MHz | 1.201 | 20.80 |
1700–2200 MHz | 1.201 | 20.80 |
2300–2700 MHz | 1.201 | 20.80 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 31.75 mm | 1.25 in |
Minimum Bend Radius, Single Bend | 31.75 mm | 1.25 in |
Number of Bends, minimum | 30 |
Number of Bends, typical | 50 |
Tensile Strength | 79 kg | 174.165 lb |
Bending Moment | 2.7 N-m | 23.897 in lb |
Flat Plate Crush Strength | 2 kg/mm | 111.995 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Storage Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Fire Retardancy Test Method | IEC 60332-1-2 | NFPA 130-2010 | UL 1666/CATVR/CMR |
Smoke Index Test Method | IEC 61034 |
Toxicity Index Test Method | IEC 60754-1 | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.24 kg/m | 0.161 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UL/ETL Certification
![]() |
CATVR/CMR |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Certificate of Compliance
Declaration of Performance
Product Specification
Technical Publication
Video
FSJ4-50B Series Version 2 Connectors Installation using a Manual Cable Preparaton Tool

FSJ4-50B Series Version 2 Connectors Installation using a Manual Cable Preparaton Tool

FSJ4-50B Series Version 2 Connectors Installation using an Automated Cable Preparaton Tool
Certificate of Compliance
Declaration of Performance
Product Compliance Documentation
Product Specification
Technical Publication
Video
FSJ4-50B Series Version 2 Connectors Installation using a Manual Cable Preparaton Tool

FSJ4-50B Series Version 2 Connectors Installation using a Manual Cable Preparaton Tool

FSJ4-50B Series Version 2 Connectors Installation using an Automated Cable Preparaton Tool
Other Ways to Browse