Products

of 117 results found
View:
Compare

Filters

Featured
FT-ASC
Base Product
FT-ASC
Field Term Anti-Snag Clip
FT-ASC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug boot clip
  • Color: Almond | Black | Blue | Clear | Gray | Green | Orange | Red | Violet | White | Yellow
  • Compatible Plug Type: Cat 6 | Cat 6A
FT-ASC
  • Portfolio: CommScope®
  • Product Type: Modular plug boot clip
  • Color: Almond | Black | Blue | Clear | Gray | Green | Orange | Red | Violet | White | Yellow
  • Compatible Plug Type: Cat 6 | Cat 6A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
FT-MP
Base Product
FT-MP
Field Term Modular Plug, RJ45
FT-MP
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6 | 6A
  • Cable Type: Shielded | Unshielded
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
FT-MP
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6 | 6A
  • Cable Type: Shielded | Unshielded
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
1499598-1 1499598-1
KIT,8P,MP,.053COND,.310 ,CAT6/6A,SHLD, 2500/bag
1499598-1
  • Regional Availability: EMEA
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 8/8
1499598-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 8/8
  • Regional Availability: EMEA
1933433-1 1933433-1
Modular Plug Kit, Category 6A, shielded, 8-position, 7.87 mm max cable jack OD, 2500/bag
1933433-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 8/8
1933433-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 8/8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
1933943-1 1933943-1
Modular Plug Shielded Hooded Boot for Category 6A/6 Plugs, .310 mm, White
1933943-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: White
  • Compatible Plug Type: Cat 6 | Cat 6A
1933943-1
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: White
  • Compatible Plug Type: Cat 6 | Cat 6A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
1933943-2 1933943-2
Modular Plug Shielded Hooded Boot for Category 6A/6 Plugs, .310 mm, Gray
1933943-2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Gray
  • Compatible Plug Type: Cat 6 | Cat 6A
1933943-2
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Gray
  • Compatible Plug Type: Cat 6 | Cat 6A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
1933943-4 1933943-4
Modular Plug Shielded Hooded Boot for Category 6A/6 Plugs, .310 mm, Blue
1933943-4
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Blue
  • Compatible Plug Type: Cat 6 | Cat 6A
1933943-4
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Blue
  • Compatible Plug Type: Cat 6 | Cat 6A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
1933943-6 1933943-6
Modular Plug Shielded Hooded Boot for Category 6A/6 Plugs, .310 mm, Yellow
1933943-6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Yellow
  • Compatible Plug Type: Cat 5e | Cat 6 | Cat 6A
1933943-6
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Yellow
  • Compatible Plug Type: Cat 5e | Cat 6 | Cat 6A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
2111797-1 | MP-5EU-Boot-62-10 2111797-1 | MP-5EU-Boot-62-10
Modular Plug Boot, 8-Position Plugs, Slim-line, Transparent, 6.2mm Max Cable OD
2111797-1 | MP-5EU-Boot-62-10
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Clear
  • Compatible Plug Type: Cat 5 | Cat 5e
2111797-1 | MP-5EU-Boot-62-10
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Clear
  • Compatible Plug Type: Cat 5 | Cat 5e
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
2843018-3 | MP-6AU-Boot-71-1 2843018-3 | MP-6AU-Boot-71-1
Integrated Boot and Pair Manager for MP-6AU, size 71, transparent
2843018-3 | MP-6AU-Boot-71-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Clear
  • Compatible Plug Type: Cat 6 | Cat 6A
2843018-3 | MP-6AU-Boot-71-1
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Clear
  • Compatible Plug Type: Cat 6 | Cat 6A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
2843020-3 | MP-6AU-Boot-59-1 2843020-3 | MP-6AU-Boot-59-1
Integrated Boot and Pair Manager for MP-6AU, size 59, transparent
2843020-3 | MP-6AU-Boot-59-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Clear
  • Compatible Plug Type: Cat 6 | Cat 6A
2843020-3 | MP-6AU-Boot-59-1
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Clear
  • Compatible Plug Type: Cat 6 | Cat 6A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
2843021-3 | MP-6AU-Boot-54-1 2843021-3 | MP-6AU-Boot-54-1
Integrated Boot and Pair Manager for MP-6AU, size 54, transparent
2843021-3 | MP-6AU-Boot-54-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Clear
  • Compatible Plug Type: Cat 6 | Cat 6A
2843021-3 | MP-6AU-Boot-54-1
  • Portfolio: CommScope®
  • Product Type: Modular plug boot
  • Color: Clear
  • Compatible Plug Type: Cat 6 | Cat 6A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America

Sort By:

Filters

  • Catalog: Modular Plugs, Accessories and Tooling

    CommScope offers a vast portfolio of Modular Plugs for a wide variety of applications, performance and cable and conductor styles. This catalog holds the portfolio to assist in proper plug selection.
    Download

Sort By:

Filters

  • Catalog: Modular Plugs, Accessories and Tooling

    CommScope offers a vast portfolio of Modular Plugs for a wide variety of applications, performance and cable and conductor styles. This catalog holds the portfolio to assist in proper plug selection.
    Download