1116412-4
- Available in:
- Europe
- Latin America
- North America
SL Series Blanking Insert for Faceplate, toolless, gray
Specifications
Product Classification
Regional Availability | Europe | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series faceplates | Used with SL style patch panels |
Color | Gray |
Material Specifications
Material Type | Polycarbonate |
Packaging and Weights
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Europe | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series faceplates | Used with SL style patch panels |
Color | Gray |
Material Specifications
Material Type | Polycarbonate |
Packaging and Weights
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse