760248527 | SMB-2P-266
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Surface Mount Box, universal, two ports, pro white
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount box |
General Specifications
Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
Color | Pro white |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Icon |
Total Ports, quantity | 2 |
Dimensions
Height | 37.6 mm | 1.480 in |
Width | 72.9 mm | 2.870 in |
Depth | 101.8 mm | 4.008 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.060 kg | 0.132 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount box |
General Specifications
Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
Color | Pro white |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Icon |
Total Ports, quantity | 2 |
Dimensions
Height | 37.6 mm | 1.480 in |
Width | 72.9 mm | 2.870 in |
Depth | 101.8 mm | 4.008 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.060 kg | 0.132 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse