CAP-L2
Base Product
Carrier Access Point with up to 4-Band Support for Low Power Applications
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L2 |
General Specifications
Fan Kit | Not included |
Fed Type | Copper fed / FIber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Electrical Specifications
License Band | APT 700 | AWS 1700 | C-Band | CEL 850 | CEL 900 | DCCS 1800 | DoD Band | EDD 800 | IMT 2100 | IMT 2600 | LMR 750 | PCS 1900 | SMR 800 | TDD 2300 Higher | TDD 2500 | TDD 3500 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L2 |
General Specifications
Fan Kit | Not included |
Fed Type | Copper fed / FIber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Electrical Specifications
License Band | APT 700 | AWS 1700 | C-Band | CEL 850 | CEL 900 | DCCS 1800 | DoD Band | EDD 800 | IMT 2100 | IMT 2600 | LMR 750 | PCS 1900 | SMR 800 | TDD 2300 Higher | TDD 2500 | TDD 3500 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse